1B20h TxPDO fixed mapping parameter 0x1b20
Fixed map for supporting cyclic synchronous position mode on axis 2.
| Sub-Index | Value | Mapped Value |
|---|---|---|
| 0 | 3 | Three PDO entries |
| 1 | 0x68410010 | 6841h – Status Word |
| 2 | 0x68640020 | 6864h – Actual position |
| 3 | 0x68F40020 | 68F4h – Position Error |
| Name | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 1B20h | 0h | Unsigned8 | - | - | Read only | No |
| Mapping entry 1 | 1B20h | 1h | Unsigned32 | - | - | Read only | No |
| Mapping entry 2 | 1B20h | 2h | Unsigned32 | - | - | Read only | No |
| Mapping entry 3 | 1B20h | 3h | Unsigned32 | - | - | Read only | No |





